text.skipToContent text.skipToNavigation

Compression Terminal

By Burndy 

Catalog ID: YA32LNT3890

By Burndy
Catalog ID:  YA32LNT3890
HYLUG™ Copper Compression Terminal; Narrow Tongue; Standard Barrel; 1-Hole with Inspection Window; Accommodates: 400 kcmil; Stud: 3/8"; 90 Degree Bend; Color Code: Blue; Die Index 19 or 470; Wire Strip Length: 1-1/4".
Add to List

More Options

Where to Buy
Related Links

Product Details

General

Application Wire Termination
Color Code Blue
Connector Type Terminal
Die Index 19;470
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Finish Type Tin-Plated
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
UPC 781810496787

Dimensions

Dimension - B Length fraction 1-3/16 in
Dimension - B Length inch 1.19 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - Diameter Min Size inch 0.85 in
Dimension - Height inch 2.19 in
Dimension - L Length Overall mm 37 mm
Dimension - Length Overall inch 1.45 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.95 in
Dimension - Pad Width inch 0.96 in
Dimension - Strip Length inch 1-1/4
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000
Voltage Rating 35 kV

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Navy Size 400 (127) Navy
Conductor - Copper Str Navy Size Range 400 (127) Navy
Conductor - Copper Str Size 400 kcmil
Conductor - Copper Str Size Range 400 kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 100

Resources and Downloads

Sales Drawings