text.skipToContent text.skipToNavigation

Compression Terminal

By Burndy 

Catalog ID: YA38LNTM20FX

By Burndy
Catalog ID:  YA38LNTM20FX
500 kcmil H,I,K / 550 kcmil G,H,I,535 DLO CU, One Hole, M20 Stud Size, Standard Barrel, Inspection Window, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pink Color Code, L99 Die Index.
Add to List

More Options

Where to Buy
Related Links

Product Details

General

Application Wire Termination
Color Code Pink
Connector Type Terminal
Die Index L99
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Finish Type Tin-Plated
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Trade Name HYLUG™
UPC 781810327128

Dimensions

Dimension - B Length fraction 1-7/16 in
Dimension - B Length inch 1.45 in
Dimension - D inch 1.51 in
Dimension - L Length Overall mm 98 mm
Dimension - Length Overall inch 3.84 in
Dimension - N inch 0.75 in
Dimension - Outside Diameter inch 1.25 in
Dimension - Pad Width inch 1.63 in
Dimension - Strip Length inch 1-7/16
Dimension - Stud Size inch M20
Dimension - Z inch 0.76 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000
Voltage Rating 35 kV

Conductor Related

Conductor - Copper DLO Size 535.3 (1325/#24) DLO
Conductor - Copper DLO Size Range 535 kcmil
Conductor - Copper Flex G Size 500 kcmil
Conductor - Copper Flex G Size Range 550 kcmil
Conductor - Copper Flex H Size 500 kcmil
Conductor - Copper Flex H Size Range 500 / 550 kcmil
Conductor - Copper Flex I Size 500 kcmil
Conductor - Copper Flex I Size Range 500 / 550 kcmil
Conductor - Copper Flex K Size 500 kcmil
Conductor - Copper Flex K Size Range 500 kcmil
Conductor - Copper Flex M Size 500 kcmil
Conductor - Copper Flex M Size Range 500 kcmil
Conductor - Copper Str Size Range 500 / 550 kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 25

Resources and Downloads