text.skipToContent text.skipToNavigation

Compression Terminal

By Burndy 

Catalog ID: YAV26L2NT516FX

By Burndy
Catalog ID:  YAV26L2NT516FX
2/0 Flex G,H,I,K,M,DLO, 2/0 AWG CU, Two Hole, 5/16 Stud Size, 1 Hole Spacing, Standard Barrel, Inspection Window, Narrow Tongue, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 13 Die Index.
Add to List

More Options

Where to Buy
Related Links

Product Details

General

Application Wire Termination
Color Code Black
Connector Type Terminal
Die Index 13
Feature - Barrel Style Skived
Feature - Barrel Type Standard
Finish Type Tin-Plated
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
UPC 781810498057

Dimensions

Dimension - B Length fraction 13/16 in
Dimension - B Length inch 0.81 in
Dimension - Bolt Hole Size inch 0.33 in
Dimension - Bolt Size fraction 5/16
Dimension - Diameter Min Size inch 1.71 in
Dimension - L Length Overall mm 76 mm
Dimension - Length Overall inch 2.99 in
Dimension - N inch 0.34 in
Dimension - Outside Diameter inch 0.63 in
Dimension - Pad Width inch 0.58 in
Dimension - Strip Length inch 13/16
Dimension - Stud Size inch 5/16
Dimension - Z inch 0.37 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000
Voltage Rating 35 kV

Conductor Related

Conductor - Copper DLO Size 2/0 (375/#24)
Conductor - Copper DLO Size Range 2/0 AWG
Conductor - Copper Flex G Size 2/0
Conductor - Copper Flex G Size Range 2/0 AWG
Conductor - Copper Flex H Size 2/0
Conductor - Copper Flex H Size Range 2/0 AWG
Conductor - Copper Flex I Size 2/0
Conductor - Copper Flex I Size Range 2/0 AWG
Conductor - Copper Flex K Size 2/0
Conductor - Copper Flex K Size Range 2/0 AWG
Conductor - Copper Flex M Size 2/0
Conductor - Copper Str Size 2/0 AWG
Conductor - Copper Str Size Range 2/0 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources and Downloads