text.skipToContent text.skipToNavigation

Compression Terminal

By Burndy 

Catalog ID: YAV26LNT38FX

By Burndy
Catalog ID:  YAV26LNT38FX
2/0 Flex G,H,I,K,M,DLO, 2/0 AWG CU, One Hole, 3/8 Stud Size, Standard Barrel, Inspection Window, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 13 Die Index.
Add to List

More Options

Where to Buy
Related Links

Product Details

General

Application Wire Termination
Color Code Black
Connector Type Terminal
Die Index 13
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Finish Type Tin-Plated
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
UPC 781810355718

Dimensions

Dimension - B Length fraction 13/16 in
Dimension - B Length inch 0.81 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - L Length Overall mm 54 mm
Dimension - Length Overall inch 2.11 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.63 in
Dimension - Pad Width inch 0.87 in
Dimension - Strip Length inch 13/16
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000
Voltage Rating 35 kV

Conductor Related

Conductor - Copper DLO Size 2/0 (375/#24) DLO
Conductor - Copper DLO Size Range 2/0 AWG
Conductor - Copper Flex G Size 2/0 AWG
Conductor - Copper Flex G Size Range 2/0 AWG
Conductor - Copper Flex H Size 2/0 AWG
Conductor - Copper Flex H Size Range 2/0 AWG
Conductor - Copper Flex I Size 2/0 AWG
Conductor - Copper Flex I Size Range 2/0 AWG
Conductor - Copper Flex K Size 2/0 AWG
Conductor - Copper Flex K Size Range 2/0 AWG
Conductor - Copper Flex M Size 2/0 AWG
Conductor - Copper Str Navy Size Range 125 (61) Navy
Conductor - Copper Str Size 2/0 AWG
Conductor - Copper Str Size Range 2/0 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources and Downloads