text.skipToContent text.skipToNavigation

YA1C2NT14

By Burndy 

Catalog ID: YA1C2NT14

By Burndy
Catalog ID:  YA1C2NT14
1 AWG CU, Two Hole, 1/4 Stud Size, 5/8 Hole Spacing, Long Barrel, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Green Color Code, 11 or 375 Die Index.
Add to List

More Options

Where to Buy

Product Details

General

Color Code Green
Connector Type Terminal
Die Index 11,375
Feature - Barrel Style Chamfered
Plated Y
Plating Type Tin
Trade Name HYLUG™
UPC 781810672556

Dimensions

Dimension - B Length fraction 1-3/8 in
Dimension - B Length inch 1.38 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - Bolt Size fraction 1/4
Dimension - L Length Overall mm 77 mm
Dimension - Length Overall inch 3.03 in
Dimension - Pad Width inch 0.50 in
Dimension - Strip Length inch 1-7/16 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000
Voltage Rating 35 kV

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Solid Size 1 AWG
Conductor - Copper Solid Size Range 1 AWG
Conductor - Copper Str Navy Size 75 (37) Navy
Conductor - Copper Str Navy Size Range 75 (37) Navy
Conductor - Copper Str Size 1 AWG
Conductor - Copper Str Size Range 1 AWG
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved Yes
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Customer Notices

Sales Drawings