text.skipToContent text.skipToNavigation

YA1CLNT14

By Burndy 

Catalog ID: YA1CLNT14

By Burndy
Catalog ID:  YA1CLNT14
HYLUG™ Copper Compression Terminal; Narrow Tongue; Standard Barrel; 1-Hole with Inspection Window; Accommodates: #1 AWG; Stud: 1/4"; Length: 2.23"

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Die Index: 11, Tongue Angle: Straight, Wire Strip Length: 15/16 IN, Finish: Electro-Tin Plated, Temperature Rating: 90 DEG C, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W1CVT Die, (1), Hydraulic: BCT500HS, Y500CTHS Tool, X1CRT Die, (1), Y35, Y39, Y750, PAT750 Tool, U1CRT Die, (1), Y46, Tool, U1CRT Die With PUADP-1 Adapter, (1), Color Code: Green, Conductor Type: Commercial Stranded Copper, Dieless Tools (number Of Crimps): Y644HS, Y81KFT, Y81KFTMBH, PAT81KFT-18V, MY29-3, MY29-11 Tool, (1), MRC840 Tool

Add to List

More Options

Where to Buy

Product Details

General

Color Code Green
Connector Type Terminal
Die Index 11,375
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Trade Name HYLUG™
Type YA-L-NT, Code Conductor Standard Barrel Narrow Tongue
UPC 781810018507

Dimensions

Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.88 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - Bolt Size fraction 1/4
Dimension - D inch 0.94 in
Dimension - L Length Overall mm 57 mm
Dimension - Length Overall inch 2.23 in
Dimension - N inch 0.25 in
Dimension - Outside Diameter inch 0.46 in
Dimension - Pad Width inch 0.50 in
Dimension - Strip Length inch 15/16
Dimension - Stud Size inch 1/4
Dimension - Z inch 0.69 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000
Voltage Rating 35 kV

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Navy Size 75 (37) Navy
Conductor - Copper Str Navy Size Range 75 (37) Navy
Conductor - Copper Str Size 1 AWG
Conductor - Copper Str Size Range 1 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 100

Resources and Downloads