text.skipToContent text.skipToNavigation

YA252NT38

By Burndy 

Catalog ID: YA252NT38

By Burndy
Catalog ID:  YA252NT38
1/0 AWG CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Long Barrel, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pinnk Color Code, 12 or 348 Die Index.
Add to List

More Options

Where to Buy

Product Details

General

Color Code Pink
Connector Type Terminal
Die Index 12348
Feature - Barrel Style Chamfered
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin
Trade Name HYLUG™
UPC 781810672600

Dimensions

Dimension - B Length fraction 1-3/8 in
Dimension - B Length inch 1.38 in
Dimension - Bolt Hole Size inch 0.41 in
Dimension - Bolt Size fraction 3/8
Dimension - L Length Overall mm 92 mm
Dimension - Length Overall inch 3.62 in
Dimension - Outside Diameter inch 0.52 in
Dimension - Pad Width inch 0.63 in
Dimension - Strip Length inch 1-7/16 in
Dimension - Stud Size inch 3/8 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000
Voltage Rating 35 kV

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Navy Size 100 (61) Navy
Conductor - Copper Str Navy Size Range 100 (61) Navy
Conductor - Copper Str Size 1/0
Conductor - Copper Str Size Range 1/0 AWG
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved Yes
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Customer Notices

Sales Drawings