text.skipToContent text.skipToNavigation

YHSA10K14FRK

by Burndy 

Catalog ID: YHSA10K14FRK

Cu Heat Shrink Fork Terminal For 12 - 10 AWG and 1/4" Stud, Tin Plated

Product Details

General

Connector Type Terminal
Insulation Y
Insulation Type Heat shrink
Material Copper
Physical Attribute - Tongue Type Fork
Plated Y
Plating Type Tin
Trade Name HYDENT™
UPC 781810533659
UPC 12 Digit 7818105336599

Dimensions

Dimension - L Length Overall mm 36 mm
Dimension - Length Overall inch 1.41 in
Dimension - N inch 0.17 in
Dimension - Pad Width inch 0.47 in
Dimension - Strip Length inch 5/16 in
Dimension - Stud Size inch 1/4 in

Conductor Related

Conductor - Copper Str Size Range 12 str.- 10 str.
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads