text.skipToContent text.skipToNavigation

YHSA10K38RK

by Burndy 

Catalog ID: YHSA10K38RK

Cu Heat Shrink Ring Tongue Terminal For 12 - 10 AWG and 3/8" Stud, Tin Plated

Product Details

General

Connector Type Terminal
Insulation Y
Insulation Type Heat shrink
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Trade Name HYDENT™
UPC 781810477311
UPC 12 Digit 7818104773111

Dimensions

Dimension - B Length fraction 2/9 in
Dimension - B Length inch 0.22 in
Dimension - Hole Size fraction 2/5
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10.00 mm
Dimension - L Length Overall mm 37 mm
Dimension - Length Overall inch 1.45 in
Dimension - N inch 0.28 in
Dimension - Pad Width inch 0.56 in
Dimension - Strip Length inch 5/16 in
Dimension - Stud Size inch 3/8 in

Conductor Related

Conductor - Copper Str Size Range 12 str.- 10 str.
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100 EA
Minimum Pack Quantity 20
Packaging Type Bag

Resources/Downloads