text.skipToContent text.skipToNavigation

YHSA10K6F

by Burndy 

Catalog ID: YHSA10K6F

Cu Heat Shrink Terminal, Fork Tongue, 10-12 AWG, #4-6 Stud, 1.17" L, 0.35" W, Serrated bbl, Tin plated, Yellow(Insul Color).

Features: Made From Pure Copper, Annealed For Maximum Strength, Color-Coded, Imprinted With Wire Size, Serrated Barrels Offer Maximum Wire Contact And Tensile Strength, Electro Tin Plated For Corrosion Resistance, Wire Strip Length 5/16 IN, Finish: Electro-Tin Plated, Wire Strip Length: 5/16 IN

Product Details

General

Application For Use On Copper Conductor
Connector Type Terminal
Insulation Y
Insulation Type Heat shrink
Material Copper
Physical Attribute - Tongue Type Fork
Plated Y
Plating Type Tin
Sub Brand HYDENT
Trade Name HYDENT™
Type YHS, Heat Shrink
UPC 781810524688
UPC 12 Digit 7818105246888

Dimensions

Dimension - L Length Overall mm 30 mm
Dimension - Length Overall inch 1.17 in
Dimension - N inch 0.17 in
Dimension - Pad Width inch 0.35 in
Dimension - Strip Length inch 5/16 in
Dimension - Stud Size inch #6

Conductor Related

Conductor - Copper Str Size Range 12 str.- 10 str.
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100 EA
Minimum Pack Quantity 50

Resources/Downloads