text.skipToContent text.skipToNavigation

YHSA14K10BF

by Burndy 

Catalog ID: YHSA14K10BF

Cu Heat Shrink Terminal, Block Fork, 14-16 AWG, #8-10 Stud, 1.20" L, 0.32" W, Brazed Seam, Tin Plated, Blue(Insul Color).

Features: Made From Pure Copper, Annealed For Maximum Strength, Color-Coded, Imprinted With Wire Size, Serrated Barrels Offer Maximum Wire Contact And Tensile Strength, Electro Tin Plated For Corrosion Resistance, Wire Strip Length 5/16 IN, Wire Strip Length: 5/16 IN, Finish: Electro-Tin Plated

Product Details

General

Application For Use On Copper Conductor
Connector Type Terminal
Insulation Y
Insulation Type Heat Shrink
Material Copper
Physical Attribute - Tongue Type Block Fork
Plated Y
Plating Type Tin
Sub Brand HYDENT
Trade Name HYDENT™
Type YHS, Heat Shrink
UPC 781810524749
UPC 12 Digit 7818105247499

Dimensions

Dimension - L Length Overall mm 30 mm
Dimension - Length Overall inch 1.20 in
Dimension - Pad Width inch 0.32 in
Dimension - Strip Length inch 5/16 in
Dimension - Stud Size inch #8;#9;#10
Dimension - Z inch 0.30 in

Conductor Related

Conductor - Copper Solid Size 16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range 16 AWG-14 AWG
Conductor - Copper Str Size 16 AWG;14 AWG
Conductor - Copper Str Size Range 16 AWG-14 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100 EA
Minimum Pack Quantity 100

Resources/Downloads