text.skipToContent text.skipToNavigation

YHSA14K8FRK

by Burndy 

Catalog ID: YHSA14K8FRK

Cu Heat Shrink Terminal, Fork Tongue, 14-16 AWG, #8 Stud, 1.17" L, 0.34" W, Serrated bbl, Tin plated, Blue(Insul Color)

Product Details

General

Connector Type Terminal
Insulation Y
Insulation Type Heat Shrink
Material Copper
Physical Attribute - Tongue Type Fork
Plated Y
Plating Type Tin
Trade Name HYDENT™
UPC 781810511015
UPC 12 Digit 7818105110155

Dimensions

Dimension - L Length Overall mm 30 mm
Dimension - Length Overall inch 1.17 in
Dimension - N inch 0.17 in
Dimension - Pad Width inch 0.34 in
Dimension - Strip Length inch 5/16 in
Dimension - Stud Size inch #8

Conductor Related

Conductor - Copper Solid Size 16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range 16 AWG-14 AWG
Conductor - Copper Str Size 16 AWG;14 AWG
Conductor - Copper Str Size Range 16 AWG-14 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100 EA
Minimum Pack Quantity 20

Resources/Downloads