text.skipToContent text.skipToNavigation

YHSA18K14RK

by Burndy 

Catalog ID: YHSA18K14RK

Heat Shrink Ring Tongue Terminal For 22 - 18 AWG and 1/4 Stud.

Product Details

General

Connector Type Terminal
Insulation Y
Insulation Type Heat Shrink
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Trade Name HYDENT™
UPC 781810477236

Dimensions

Dimension - B Length fraction 2/9 in
Dimension - B Length inch 0.22 in
Dimension - Hole Size fraction 1/4
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 36 mm
Dimension - Length Overall inch 1.40 in
Dimension - N inch 0.38 in
Dimension - Pad Width inch 0.47 in
Dimension - Strip Length inch 5/16
Dimension - Stud Size inch 1/4

Conductor Related

Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100 EA
Minimum Pack Quantity 20
Packaging Type Bag

Resources/Downloads