text.skipToContent text.skipToNavigation

YHSA18K8FRK

by Burndy 

Catalog ID: YHSA18K8FRK

Cu Heat Shrink Terminal, Fork Tongue, 18-22 AWG, #6-8 Stud, 1.17" L, 0.31" W, Serrated bbl, Tin plated, Red(Insul Color)

Product Details

General

Connector Type Terminal
Insulation Y
Insulation Type Heat Shrink
Material Copper
Physical Attribute - Tongue Type Fork
Plated Y
Plating Type Tin
Trade Name HYDENT™
UPC 781810511046

Dimensions

Dimension - L Length Overall mm 30 mm
Dimension - Length Overall inch 1.17 in
Dimension - N inch 0.17 in
Dimension - Pad Width inch 0.31 in
Dimension - Strip Length inch 5/16 in
Dimension - Stud Size inch #8

Conductor Related

Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100 EA
Minimum Pack Quantity 20

Resources/Downloads