text.skipToContent text.skipToNavigation

YHSFQ18F25X03RK

by Burndy 

Catalog ID: YHSFQ18F25X03RK

Heat Shrink Fully Insulated Female Quick Disconnect For 22 - 18 AWG.

Product Details

General

Connector Type Female Disconnect
Insulation Y
Insulation Type Heat Shrink
Material Copper
Plated Y
Plating Type Tin
Trade Name HYDENT™
UPC 781810477427

Dimensions

Dimension - B Length fraction 2/9 in
Dimension - B Length inch 0.22 in
Dimension - L Length Overall mm 33 mm
Dimension - Length Overall inch 1.28 in
Dimension - Pad Width inch 0.38 in
Dimension - Strip Length inch 5/16

Conductor Related

Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100 EA
Minimum Pack Quantity 20
Packaging Type Bag

Resources/Downloads