text.skipToContent text.skipToNavigation

YHSMQ18M18X02D

by Burndy 

Catalog ID: YHSMQ18M18X02D

Cu Heat Shrink Fully Insul Male Quick Disconnect, 18-22 AWG, 1.25" L, 0.18" W, Tin plated

Product Details

General

Connector Type Male Disconnect
Insulation Y
Insulation Type Heat Shrink
Material Copper
Plated Y
Plating Type Tin
Trade Name HYDENT™
UPC 781810525418

Dimensions

Dimension - B Length fraction 8/74 in
Dimension - B Length inch 0.17 in
Dimension - L Length Overall mm 32 mm
Dimension - Length Overall inch 1.25 in
Dimension - Pad Width inch 0.18 in
Dimension - Strip Length inch 5/16 in

Conductor Related

Conductor - Copper Str Size Range 22 AWG - 18 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100
Minimum Pack Quantity 1

Resources/Downloads