text.skipToContent text.skipToNavigation

YHSQ14F11X02D

by Burndy 

Catalog ID: YHSQ14F11X02D

Cu Heat Shrink Insul Female Quick Disconnect, 14-16 AWG, 1.42" L, 0.11" W, Serrated bbl, Red(Insul Color).

Features: Made From Pure Copper, Annealed For Maximum Strength, Color-Coded, Imprinted With Wire Size, Serrated Barrels Offer Maximum Wire Contact And Tensile Strength, Electro Tin Plated For Corrosion Resistance, Wire Strip Length 5/16 IN, Conductor Strip Length: 5/16 IN

Product Details

General

Application For Use On Copper Conductor
Connector Type Female Disconnect
Material Copper
Plated Y
Plating Type Tin Plated
Sub Brand HYDENT
Trade Name HYDENT™
Type YHS
UPC 781810525432

Dimensions

Dimension - B Length inch 0.17 in
Dimension - L Length Overall mm 36 mm
Dimension - Length Overall inch 1.42 in
Dimension - Pad Width inch 0.11 in
Dimension - Strip Length inch 5/16

Conductor Related

Conductor - Copper Str Size Range 18 AWG - 22 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 1200 EA
Minimum Pack Quantity 100

Resources/Downloads