text.skipToContent text.skipToNavigation

YHSQ18M25X03RK

by Burndy 

Catalog ID: YHSQ18M25X03RK

Cu Heat Shrink Male Quick Disconnect, 18-22 AWG, 1.25" L, 0.25" W, Tin plated

Product Details

General

Connector Type Male Disconnect
Insulation Y
Insulation Type Heat Shrink
Material Copper
Plated Y
Plating Type Tin
Trade Name HYDENT™
UPC 781810477373

Dimensions

Dimension - B Length fraction 2/9 in
Dimension - B Length inch 0.22 in
Dimension - L Length Overall mm 32 mm
Dimension - Length Overall inch 1.25 in
Dimension - Pad Width inch 0.25 in
Dimension - Strip Length inch 5/16

Conductor Related

Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100 EA
Minimum Pack Quantity 20
Packaging Type Bag

Resources/Downloads