text.skipToContent text.skipToNavigation

YHSS14BG10

by Burndy 

Catalog ID: YHSS14BG10

Copper Butt Splice, 16 - 14 AWG, Tin Plated

Product Details

General

Insulation Y
Insulation Type Nylon
Material Copper
Plated Y
Plating Type Tin
Trade Name HYDENT™
UPC 781810486658

Dimensions

Dimension - Length Overall inch 1.50 in

Conductor Related

Conductor - Copper Solid Size 16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range 16 AWG-14 AWG
Conductor - Copper Str Size 16 AWG;14 AWG
Conductor - Copper Str Size Range 16 AWG-14 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 5

Resources/Downloads