text.skipToContent text.skipToNavigation

YHSS18RK

by Burndy 

Catalog ID: YHSS18RK

Heat Shrink Butt Splice For 22 - 18 AWG, 1.50" long

  • Made for pure copper, annealed for maximum strength
  • Color-coded and imprinted with wire size
  • Serrated barrels offer maximum wire contact and tensile strength
  • Electro-tin plated for corrosion resistance

Product Details

General

Connector Type Splice
Insulation Y
Insulation Type Heat Shrink
Material Copper
Plated Y
Plating Type Tin
Trade Name HYDENT™
UPC 781810477175

Dimensions

Dimension - B Length fraction 1/4 in
Dimension - B Length inch 0.25 in
Dimension - L Length Overall mm 38 mm
Dimension - Length Overall inch 1.50 in
Dimension - Strip Length inch 5/16

Conductor Related

Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100 EA
Minimum Pack Quantity 20
Packaging Type Bag

Resources/Downloads

Sales Drawings