- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
- Tools, Dies & Accessories
- Wire/Cable/Hose Management
-
Wiring Devices
-
Wiring Devices
- Medium Voltage Terminations
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Burndy’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
View our Markets -
Markets
-
Markets
-
Take a Tour
-
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
-
-
View our Markets
-
View our Markets
- Data Center
- Mining
- OEM
- Oil & Gas
- Power Generation
- Solar
- Telecom
- Transportation
- Utility
- Wind
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
- Tools, Dies & Accessories
- Wire/Cable/Hose Management
-
Wiring Devices
-
Wiring Devices
- Medium Voltage Terminations
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Burndy’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
View our Markets -
Markets
-
Markets
-
Take a Tour
-
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
-
-
View our Markets
-
View our Markets
- Data Center
- Mining
- OEM
- Oil & Gas
- Power Generation
- Solar
- Telecom
- Transportation
- Utility
- Wind
-
-
- Products
- Power & Utilities
- Connectors
- Lugs & Terminals
- Compression
- Kynar Insulated, Radiation Resistant
- Radiation Resistant Insulated Ring Terminal For 22 - 18 AWG
Radiation Resistant Insulated Ring Terminal For 22 - 18 AWG
Catalog ID: YAES18K49
YAES18K49.
Features: The Type YAES-K, Radiation Resistant KYNAR Insulated Terminals Are Designed And Have Been Tested To Meet The Requirements For Class 1E Critical Circuits As Set By The Nuclear Regulatory Commission (NRC), Additional Testing For Compatibility Under Loss Of Coolant Accident (LOCA) Conditions With Cross-Link Polyethylene (XLP) And HYPALON Insulations Was Completed Successfully, Compatibility With Ethylene Propylene Rubber (EPR) Insulation Was Determined By Analysis, Each Terminal Is Manufactured Of Pure Electrolytic Copper Per QQ-C 576 And Bright Tin-Plated Per MIL-T-10727 And Meets Or Exceeds SAE-AS7928 Using Stranded Copper AWG Wire, The KYNAR Insulation Offers 200 Megarad Radiation Resistance, The Type YAES-K Radiation Resistant KYNAR - Insulated Terminals Are Suitable For Class 1E Critical Circuits And Non-Critical Nuclear Associated Applications, KYNAR Insulation: Provides 200 Megarad Radiation ResistancePlus Successfully Tested For Insulation Compatibility, An Integral One-Piece Copper Barrel/Insulation Grip And Wire Strain Relief Design: Provides Improved Physical Strength Characteristics Over A Multi-Piece Design, The KYNAR Insulation Is Locked In Place: The Insulation Will Not Move Or Twist Off, Thereby Maintains Proper Dielectric Values, Manufactured From Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Bright Tin-Plated Per Mil-T-10727: Provides Durable Long-Lasting Resistance To Corrosion, Smooth Funnel Entry: Easy Wire Insertion, Color Coded Terminals: Provides Easy Wire Size Identification And Inspection, Coded Raised Dots In The Die Area Of The Connection After Compression: Provides Visual Identification That The Correct Tool And Die Were Used For Proper Installation, Inspection Hole: Permits Visual Check For Proper Wire Insertion, Ring Tongue Design: Provides A Secure Termination Under Screw Head That Cannot Be Removed Without The Complete Removal Of The Screw
Add to Project List
More Options
Product Details
General
Application | For Class 1E Critical Circuits And Non-Critical Nuclear Associated Applications |
Color Code | Red |
Connector Type | Ring Terminal |
EU RoHS Indicator | Yes |
Feature - Barrel Style | Belled |
Insulation | Y |
Insulation Type | Kynar |
Material | Copper |
Physical Attribute - Number of Holes | 1 |
Physical Attribute - Tongue Type | Ring |
Plated | Y |
Plating Type | Tin |
Sub Brand | INSULUG |
Trade Name | INSULUG™ |
Type | Radiation Resistant KYNAR Ring Tongue |
UPC | 781810026991 |
UPC 12 Digit | 7818100269911 |
Dimensions
Dimension - Bolt Size fraction | #8 |
Dimension - Hole Size fraction | 8/47 |
Dimension - Hole Size inch | 0.17 in |
Dimension - L Length Overall mm | 23 mm |
Dimension - Length Overall inch | 0.91 in |
Dimension - Pad Width inch | 0.32 in |
Dimension - Strip Length inch | 7/32 in |
Dimension - Stud Size inch | #8 |
Dimension - Z inch | 0.29 in |
Electrical Ratings
Voltage - Maximum | 600 V |
Conductor Related
Conductor - Copper Solid Size | 22 ;20 ;18 AWG |
Conductor - Copper Solid Size Range | 22 -18 AWG |
Conductor - Copper Str Size | 22 AWG;20 AWG;18 AWG |
Conductor - Copper Str Size Range | 22 AWG - 18 AWG |
Conductor Size | 22 - 18 AWG |
Conductor Type |
|
Certifications and Compliance
Certification - CSA Approved | No |
Certification - ETL | No |
Certification - UL Recognized | No |
Certification - cULus | No |
Standards - RoHS Compliance Status | CM |
UL Listed | No |
Logistics
Carton Quantity | 1000 |
Minimum Pack Quantity | 1000 |
Resources and Downloads
Customer Notices
Sales Drawings
Technical Solutions
Please wait, preparing to download your file.