text.skipToContent text.skipToNavigation

YA1C2L

By Burndy 

Catalog ID: YA1C2L

By Burndy
Catalog ID:  YA1C2L
1 AWG CU, Two Hole, 5/16 Stud Size, 7/8 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Green Color Code, 11 or 375 Die Index.
Add to List

More Options

Where to Buy

Product Details

General

Application Wire Termination
Color Code Green
Connector Type Terminal
Die Index 11,375
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Finish Type Tin-Plated
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810500408

Dimensions

Bolt Size 5/16 in
Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.88 in
Dimension - Bolt Hole Size inch 0.33 in
Dimension - D inch 1.58 in
Dimension - Hole Size inch 0.33 in
Dimension - Hole Size mm 8 mm
Dimension - Inside Diameter inch 0.36 in
Dimension - L Length Overall mm 72 mm
Dimension - Length Overall inch 2.82 in
Dimension - N inch 0.34 in
Dimension - Outside Diameter inch 0.46 in
Dimension - Pad Width inch 0.68 in
Dimension - Strip Length inch 15/16
Dimension - Stud Size inch 5/16
Dimension - Z inch 0.36 in
Length 2.82 in
Outside Diameter 0.46 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000
Voltage Rating 35 kV

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Solid Size 1 AWG
Conductor - Copper Solid Size Range 1 AWG
Conductor - Copper Str Navy Size 75 (37) Navy
Conductor - Copper Str Navy Size Range 75 (37) Navy
Conductor - Copper Str Size 1 AWG
Conductor - Copper Str Size Range 1 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 20

Resources and Downloads

Customer Notices

Sales Drawings