text.skipToContent text.skipToNavigation

YA1CL45

By Burndy 

Catalog ID: YA1CL45

By Burndy
Catalog ID:  YA1CL45
1 AWG CU, One Hole, 5/16 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, GREEN Color Code, 11 or 375 Die Index, 45 Degree.
Add to List

More Options

Where to Buy

Product Details

General

Color Code Green
Connector Type Terminal
Die Index 11,375
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810048993

Dimensions

Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.88 in
Dimension - Bolt Hole Size inch 0.33 in
Dimension - D inch 0.70 in
Dimension - Hole Size mm 8 mm
Dimension - L Length Overall mm 46 mm
Dimension - Length Overall inch 1.82 in
Dimension - N inch 0.34 in
Dimension - Outside Diameter inch 0.46 in
Dimension - Pad Width inch 0.68 in
Dimension - Strip Length inch 15/16
Dimension - Stud Size inch 5/16
Dimension - Z inch 0.36 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000
Voltage Rating 35 kV

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Navy Size 75 (37) Navy
Conductor - Copper Str Navy Size Range 75 (37) Navy
Conductor - Copper Str Size 1 AWG
Conductor - Copper Str Size Range 1 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 20

Resources and Downloads

Customer Notices

Sales Drawings