text.skipToContent text.skipToNavigation

YA1CL6

By Burndy 

Catalog ID: YA1CL6

By Burndy
Catalog ID:  YA1CL6
1 AWG CU, One Hole, 1/2 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, GREEN Color Code, 11 or 375 Die Index.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Finish: Electro-Tin Plated, Die Index: 11, Tongue Angle: Straight, Temperature Rating: 90 DEG C, Wire Strip Length: 15/16 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W1CVT, W1CRT-1, X1CRT-1 Die, (1), Hydraulic: BCT500HS, Y500CTHS Tool, W1CVT, W1CRT-1, X1CRT-1 Die, (1), Y35, Y39, Y750, PAT750 Tool, U1CRT-1, U4CABT Die, (1), Y46 Tool, U1CRT-1, U4CABT Die With PUADP-1 Adapter, (1), Color Code: Green, Conductor Type: Commercial Stranded Copper, Dieless Tools (number Of Crimps): Y644HS, Y81KFT, Y81KFTMBH, PAT81KFT-18V, MY29-3, MY29-11, MRC840 Tool, (1), Y1MRTC Tool, (2)

Add to List

More Options

Where to Buy

Product Details

General

Color Code Green
Connector Type Terminal
Die Index 11,375
EU RoHS Indicator Yes
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810500583

Dimensions

Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.88 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 1.08 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 60 mm
Dimension - Length Overall inch 2.37 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 0.46 in
Dimension - Pad Width inch 0.73 in
Dimension - Strip Length inch 15/16
Dimension - Stud Size inch 1/2
Dimension - Thread Size 1/2
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000
Voltage Rating 35 kV

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Navy Size 75 (37) Navy
Conductor - Copper Str Navy Size Range 75 (37) Navy
Conductor - Copper Str Size 1 AWG
Conductor - Copper Str Size Range 1 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Customer Notices

Sales Drawings