text.skipToContent text.skipToNavigation

YA25L4

By Burndy 

Catalog ID: YA25L4

By Burndy
Catalog ID:  YA25L4
Cu code conductor standard barrel, Single hole W/ insp window, 1/0 AWG, 3/8" stud, Tin plated, Pink, 12 index

Features: Compression Terminal, With Inspection Window, Die Index: 12 or 348, Wire Strip Length: 15/16 IN, Finish: Electro-Tin Plated, Tongue Angle: Straight

Add to List

More Options

Where to Buy

Product Details

General

Application Wire Termination
Color Code Pink
Connector Type Terminal
Die Index 12348
EU RoHS Indicator Yes
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Finish Type Tin-Plated
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG,TERMINALS
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810114759

Dimensions

Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.88 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - D inch 0.74 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 53 mm
Dimension - Length Overall inch 2.09 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.51 in
Dimension - Pad Width inch 0.75 in
Dimension - Strip Length inch 15/16
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.33 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000
Voltage Rating 35 kV

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Navy Size 100 (61) Navy
Conductor - Copper Str Navy Size Range 100 (61) Navy
Conductor - Copper Str Size 1/0
Conductor - Copper Str Size Range 1/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Customer Notices

Sales Drawings