text.skipToContent text.skipToNavigation

YAV18T1

by Burndy 

Catalog ID: YAV18T1

Non Insulated Copper Terminals, 4, Range of copper tube formed terminals taking wires from 0.3 - 1000 mm2. Heat resistant up to 125 Deg C.

Features: Seamless Uninsulated Compression Heavy Duty Ring Tongue Terminal, HYLUG Type YAV Is A Seamless, Heavy Duty Uninsulated Compression Ring Tongue Terminal Manufactured From Pure Electrolytic Copper Tubing And Is For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors, Because Of Its Seamless Design, The YAV HYLUG Also Accommodates Solid Conductors, The Seamless Tubing Produces A Double Thick Tongue And A Strong Connector For Demanding Applications That Require High Reliability, Applications Include Industrials, Hospitals, Electric Utilities, Air Craft, Shipboard And Marine, Computers, Steel Mills, Mining Equipment And Other Equipment That Is Subject To Vibration Or Requiring Dependable Electrical Performance, Manufactured From Seamless Pure Electrolytic Copper Tubing: Provides Maximum Conductivity, Low Resistance And Excellent Ductility For Crimping, Seamless Tubular Crimp Barrel Design: No Seams To Split Resulting In A Very High Quality Electrical Connection, Also Can Be Used On Solid Conductor, Double Thick Tongue: Provides A Very Strong Terminal Tongue, Produced From Tubular Copper: Extra Copper Material Assures The Compression Connector Will Operate Cooler Than The Conductors It Connects, Internally Bevelled Barrel: Provides Easy Cable Entry, Especially For Flexible Conductors, Inspection Hole: Provides Easy Visual Check For Proper Conductor Insertion, Electro-Tin Plated: Provides Long Lasting Durable Corrosion Resistance, Nickel Plating Available, Add NK Suffix: Nickel Plated HYLUG Provide High Temperature Applications Up To 650 DEG F Continuous Service And 750 DEG F Intermittent Service, The YAV-HYLUG Terminals Meet The Requirements Of SAE-AS7928, Wire Shroud: No, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: Y8MRB-1, MR20, MR8G98, MR8-9Q Tool, Package: Bulk, Conductor Type: Commercial/Military Stranded Copper, Wire Strip Length: 9/32 IN, Tongue Angle: Straight, Finish: Electro-Tin Plated

Product Details

General

Application For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors, Industrials, Hospitals, Electric Utilities, Shipboard And Marine, Computers, Steel Mills, Mining Equipment And Other Equipment That Is Subject To Vibration Or Requiring Dependable Electrical Performance
Connector Type Terminal - Ring
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Trade Name HYLUG™
Type Ring Tongue
UPC 781810025352

Dimensions

Dimension - B Length fraction 1/4 in
Dimension - B Length inch 0.21 in
Dimension - D inch 0.42 in
Dimension - Hole Size fraction 1/6
Dimension - Hole Size inch 0.17 in
Dimension - Hole Size mm 4 mm
Dimension - Length Overall inch 0.76 in
Dimension - N inch 0.16 in
Dimension - Outside Diameter inch 0.13 in
Dimension - Pad Width inch 0.31 in
Dimension - Stud Size inch #6;#8

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Solid Size 20;18
Conductor - Copper Solid Size Range 20-18
Conductor - Copper Str Aircraft Size AN 22;AN 20;AN 18
Conductor - Copper Str Navy Size 1 (1);1 (7);1 (10);1 1/2 (1);1 1/2 (7);1 1/2 (16);1 1/2 (41);2 (7)
Conductor - Copper Str Size 20;18
Conductor - Copper Str Size Range 20-18
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Resources/Downloads