text.skipToContent text.skipToNavigation

YNA34R15

by Burndy 

Catalog ID: YNA34R15

HYLUG™, Aluminum Compression terminal, 397.5 Kcmil ACSR, 397.5-477 Kcmil Aluminum , 250 Kv Max., 9.31 IN L, 15 Deg, Pad coated with oxide retardant

Product Details

General

Connector Type Terminal
Die Index 719
Material Aluminum
Physical Attribute - Number of Holes 2
Physical Attribute - Pad Orientation 15 Degree
Prefilled Oxide Inhibitor Y
Trade Name HYLUG™
UPC 781810165140
UPC 12 Digit 7818101651400

Dimensions

Dimension - Bolt Hole Size inch 0.56 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - L Length Overall mm 236 mm
Dimension - Length Overall inch 9.31 in
Dimension - Length Side A inch 9.31 in
Dimension - Length Side B inch 9.08 in
Dimension - Outside Diameter inch 1.3 in
Dimension - Pad Width inch 1.78 in
Dimension - Width fraction 1.78 in

Conductor Related

Conductor - ACSR Str Size 397.5 (26/7) Ibis kcmil
Conductor - ACSR Str Size Range 397.5 (26/7) Ibis kcmil
Conductor - AL Str Size 397.5;400;450;477
Conductor - AL Str Size Range 397.5-477

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings