YNA
YNA

YNA39R15, Aluminum Terminal, 15° Angle

Brand:

Burndy

Catalog ID:

YNA39R15

HYLUG™, Aluminum Compression terminal, 556.5 Kcmil ACSR, 600-650 Kcmil Aluminum, 634.9-653.1 Kcmil ACAR, 250 Kv Max., 10.09 IN L, 15 Deg, Pad coated with oxide retardant.

Product details

General

Connector Type
Terminal
Die Index
722
Material
Aluminum
Physical Attribute - Pad Orientation
15 Degree
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810180228
UPC 12 Digit
7818101802288

Dimensions

Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
256 mm
Dimension - Length Overall inch
10.09 in
Dimension - Length Side A inch
10.09 in
Dimension - Length Side B inch
9.84 in
Dimension - Outside Diameter inch
1.5 in
Dimension - Pad Width inch
2.08 in
Dimension - Width fraction
2.08 in

Conductor Related

Conductor - ACAR Str Size
634.9 - 653.1 KCMIL
Conductor - ACAR Str Size Range
634.9 - 653.1 KCMIL
Conductor - ACSR Str Size
556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil
Conductor - ACSR Str Size Range
556.5 (24/7) Parakeet kcmil-556.5 (26/7) Dove kcmil
Conductor - AL Str Size
600 kcmil;636 kcmil;650 kcmil
Conductor - AL Str Size Range
600 kcmil-650 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
15

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings