text.skipToContent text.skipToNavigation

WAD336S

by Burndy 

Catalog ID: WAD336S

Superseded by WADRT2

Product Details

General

Color Yellow
Connector Type Tap
Insulator Type Silicon
Material Aluminum
Rating - Body Strength 10000 lbs
Rating - Pulling Eye Strength 6000 lbs
Trade Name WEJTAP™
UPC 781810462065
UPC 12 Digit 7818104620655

Electrical Ratings

Current Rating 900 A

Conductor Related

Conductor - AAAC 5005 Size 312.8 (19);394.5 (19)
Conductor - AAAC 5005 Size Range 312.8 (19)-394.5 (19)
Conductor - AAAC 6201 Size 312.8 (19);394.5 (19)
Conductor - AAAC 6201 Size Range 312.8 (19)-394.5 (19)
Conductor - ACSR Str Size 266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole
Conductor - ACSR Str Size Range 266.8 (26/7) Owl-336.4 (30/7) Oriole
Conductor - AL Str Size 336.4;350;397.5
Conductor - AL Str Size Range 336.4-397.5

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads