text.skipToContent text.skipToNavigation

WAD435NS

by Burndy 

Catalog ID: WAD435NS

In-Line W/O switch

Product Details

General

Insulator Type Silicon
Rating - Body Strength 10000 lbs
Rating - Pulling Eye Strength 6000 lbs
UPC 781810540817
UPC 12 Digit 7818105408177

Electrical Ratings

Current Rating 900 A

Conductor Related

Conductor Type
  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status UI
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads