WAD_Photo_ColorCMYK
WAD_Photo_ColorCMYK

WAD55629, WEJTAP Applied In-Line Disconnect Switch

Brand:

Burndy

Catalog ID:

WAD55629

MAX RANGE: .846 - .883 ACSR: 477 (24/7), (26/7), (30/7), 556.5 (18/1) AAC: 556 (19 STR, 37 STR) 29 kV, 150 BIL.

Product details

General

Insulator Type
Silicon
Material
Aluminum Alloy
Rating - Body Strength
10000 lbs
Rating - Pulling Eye Strength
6000 lbs
Trade Name
WEJTAPâ„¢
UPC
781810462225
UPC 12 Digit
7818104622255

Dimensions

Dimension - B Length fraction
17-9/10 in
Dimension - B Length inch
17.9 in
Dimension - Length Overall inch
48 in

Electrical Ratings

Current Rating
900 A

Conductor Related

Conductor - AAAC 5005 Size
559.5 (19) kcmil
Conductor - AAAC 5005 Size Range
559.5 (19) kcmil
Conductor - AAAC 6201 Size
559.5 (19) kcmil
Conductor - AAAC 6201 Size Range
559.5 (19) kcmil
Conductor - ACSR Str Size
477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil
Conductor - ACSR Str Size Range
477.0 (24/7) Flicker kcmil-477. (30/7) Hen kcmil
Conductor - AL Str Size
477 kcmil;500 kcmil;550 kcmil;556 kcmil
Conductor - AL Str Size Range
477 kcmil-556 kcmil
Conductor Type
  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads