text.skipToContent text.skipToNavigation

WAD55635

by Burndy 

Catalog ID: WAD55635

MAX RANGE: .846 - .883 ACSR: 477 (24/7), (26/7), (30/7), 556.5 (18/1) AAC: 556 (19 STR, 37 STR) 35 kV, 200 BIL

Product Details

General

Insulator Type Silicon
Material Aluminum Alloy
Rating - Body Strength 10000 lbs
Rating - Pulling Eye Strength 6000 lbs
Trade Name WEJTAP™
UPC 781810462249
UPC 12 Digit 7818104622499

Dimensions

Dimension - B Length fraction 22-2/5 in
Dimension - B Length inch 22.4 in
Dimension - Length Overall inch 54 in

Electrical Ratings

Current Rating 900 A

Conductor Related

Conductor - AAAC 5005 Size 559.5 (19) kcmil
Conductor - AAAC 5005 Size Range 559.5 (19) kcmil
Conductor - AAAC 6201 Size 559.5 (19) kcmil
Conductor - AAAC 6201 Size Range 559.5 (19) kcmil
Conductor - ACSR Str Size 477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil
Conductor - ACSR Str Size Range 477.0 (26/7) Hawk kcmil-477. (30/7) Hen kcmil
Conductor - AL Str Size 477 kcmil;500 kcmil;550 kcmil;556 kcmil
Conductor - AL Str Size Range 477 kcmil-556 kcmil
Conductor Type
  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status UI
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads