text.skipToContent text.skipToNavigation

WAD556S

by Burndy 

Catalog ID: WAD556S

Replacement Tap Conn

Product Details

General

Color Yellow
Connector Type Tap
Insulator Type Silicon
Material Aluminum
Rating - Body Strength 10000 lbs
Rating - Pulling Eye Strength 6000 lbs
Trade Name WEJTAP™
UPC 781810462263
UPC 12 Digit 7818104622633

Electrical Ratings

Current Rating 900 A

Conductor Related

Conductor - AAAC 5005 Size 559.5 (19)
Conductor - AAAC 5005 Size Range 559.5 (19)
Conductor - AAAC 6201 Size 559.5 (19)
Conductor - AAAC 6201 Size Range 559.5 (19)
Conductor - ACSR Str Size 477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet
Conductor - ACSR Str Size Range 477.0 (26/7) Hawk-556.5 (24/7) Parakeet
Conductor - AL Str Size 556.5
Conductor - AL Str Size Range 556.5

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads