text.skipToContent text.skipToNavigation

BYNS451RHT

by Burndy 

Catalog ID: BYNS451RHT

BURNDY; SLEEVE; BYNS-RHT; Features: Jumper Loop sleeve for 250 Deg C ACSS transmission lines at 230 kV and over; Sleeve is pre-filled with PENETROX joint compound and capped; Overall Length: 18.60 IN; For ACSS Conductor; RoHS Under Investigation

Product Details

General

Connector Type Splice
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
UPC 781810497456
UPC 12 Digit 7818104974566

Dimensions

Dimension - L Length Overall mm 472 mm
Dimension - Length Overall inch 18.60 in

Conductor Related

Conductor - ACSR Cmpt Size 8 AWG
Conductor - ACSR Cmpt Size Range 8 AWG
Conductor - ACSR Str Size 6 (6/1) Turkey AWG
Conductor - ACSR Str Size Range 6 (6/1) Turkey AWG
Conductor - ACSS Str Size 715.5 (26/7) kcmil;715.5 (30/19) kcmil;795 (42/7) kcmil;795 (20/7) kcmil;795 (45/7) kcmil;795 (22/7) kcmil;795 (24/7) kcmil;795 (54/7) kcmil
Conductor - ACSS Str Size Range 715.5 (26/7) kcmil-795 (54/7) kcmil
Conductor - AL Str Size 12 AWG
Conductor - AL Str Size Range 12 AWG

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads