YCSR_image
YCSR_image

YCS28R, Aluminum Sleeve, Staked Cable Stop

Brand:

Burndy

Catalog ID:

YCS28R

HYSPLICE AL sleeve with staked cable stop, designed to withstand jumper loop tensile and vibration stresses. ANSI C119.4 CLASS 2 (PARTIAL TENSION), Index: 249.

Features: HYSPLICE Sleeve Designed To Withstand Jumper Loop Tensile And Vibration Stresses, Made Of Aluminum With Staked-In Cable Stop, Installed With Same Die As Equivalent Fulltension Sleeves, Pre-Filled With PENETROX Joint Compound, Die Index: 249 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W249 Die, (6), Y35, Y750 Tool, U249 Die, (3), Y45 Tool, U249 Die With PT-6515 Adapter, (3), Y46 Tool, U249 Die With PUADP-1 Adapter, (3), Y48B Tool, C249 Die, (2), Y60BHU Tool, L249 Die, (2), Conductor Type: ACSR, 6201, 5005, Aluminum

Product details

General

Application
For ACSR, All Aluminum, 6201, 5005 And Compressed Conductors
Connector Type
Splice
Die Index
249
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICEâ„¢
Type
YCS-R
UPC
781810820544
UPC 12 Digit
7818108205444

Dimensions

Dimension - B Length inch
2.81 in
Dimension - L Length Overall mm
146 mm
Dimension - Length Overall inch
5.75 in
Dimension - Outside Diameter inch
0.87 in

Conductor Related

Conductor - ACSR Str Size
4/0 (6/1) Penquin AWG
Conductor - AL Str Size
4/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
RUS
Standards - Industry Standards Met
RUS
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
7400

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings