YDS3K8_Photo_ColorCMYK_image
YDS3K8_Photo_ColorCMYK_image

YCS28, Copper Loop Splice

Brand:

Burndy

Catalog ID:

YCS28

CU loop splice connector designed to withstand jumper loop tensile and vibration stresses up to 60 percentage RBS, 3-1/8 IN L.

Features: Loop HYSPLICE Connector Designed To Withstand Jumper Loop Tensile And Vibration Stresses, Made Of Pure Copper Tubing, Installed With Standard HYSPLICE Tools And Dies, Tools, Die Set Catalog Number, And (number Of Crimps): Y750, Y35 Tool, U168 Die, (3), Y45 Tool, U168 Die With PT-6515 Adapter, (3), Y46 Tool, U168 Die With PUADP-1 Adapter, (3), Y48B Tool, C168 Die, (1), Y60BHU Tool, L168 Die, (1), Die Index: 168 Element A, Conductor Type: Copper

Product details

General

Application
For Copper Conductors
Connector Type
Splice
Die Index
168
EU RoHS Indicator
Yes
Material
Copper
Physical Attribute - Number of Crimps Required
3
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Sub Brand
HYSPLICE
Trade Name
HYSPLICEâ„¢
Type
YCS
UPC
781810014219
UPC 12 Digit
7818100142199

Dimensions

Dimension - A Outside Diameter inch
0.89 in
Dimension - B Length fraction
1-8/17 in
Dimension - B Length inch
1.47 in
Dimension - B Outside Diameter inch
0.89 in
Dimension - L Length Overall mm
78 mm
Dimension - Length Overall inch
3.09 in

Conductor Related

Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
5800

Resources and downloads

Product Cross Section Image(s)

Sales Drawings