YS
YS

YS31, Cu Compression Splice, Long Barrel, 350 kcmil

OR

Brand:

Burndy

Catalog ID:

YS31

350 kcmil CU, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, RED Color Code, 18 or 324 Die Index.

Features: UL Listed 90 DEG C, 600 Volts to 35 kV, Long Barrel Length: Ideal For 600 Volt Heavy Duty Applications, Also May Be Used At Higher Voltages Up To 35KV, Four (4) Center Conductor Stops: Provides A Center Wire Stop For Proper Conductor Insertion, High Pull Out Force: Provides Added Security For Much Greater Mechanical And Electrical Properties, Tapered End: No, Color Code: Red, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (3), Oil Stop: No, Die Index: 18 Or 324, Conductor Type: Commercial Stranded Copper, Wire Strip Length: 2-1/16 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD7-34R Tool, W31VT Die, (4), Y35, Y39, Y750 Tool, U31RT Die, (4), Y46 Tool, U31RT Die With PUADP-1 Adapter, (4)

Product details

General

Application
Wire Splice
Color Code
Red
Connector Type
LONG BARREL
Die Index
18
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YS, Long Barrel
UPC
781810508251
UPC 12 Digit
7818105082511

Dimensions

Dimension - B Length inch
1.95 in
Dimension - L Length Overall mm
110 mm
Dimension - Length Overall inch
4.35 in
Dimension - Strip Length inch
2-1/16

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Navy Size
350 (91) Navy
Conductor - Copper Str Size
350 kcmil
Conductor - Copper Str Size Range
350 kcmil
Conductor - Material
COPPER
Conductor Size
350 KCMIL
Conductor Type
CODE
Wire Size
350 kcmil

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
10
Minimum Pack Quantity
1

Resources and downloads