YS
YS

YS34, Cu Compression Splice, Long Barrel, 500 kcmil

$95.45 USD

Brand:

Burndy

Catalog ID:

YS34

500 kcmil CU, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, BROWN Color Code, 20 or 299 Die Index

Features: UL Listed 90 DEG C, 600 Volts to 35 kV, Long Barrel Length: Ideal For 600 Volt Heavy Duty Applications, Also May Be Used At Higher Voltages Up To 35KV, Four (4) Center Conductor Stops: Provides A Center Wire Stop For Proper Conductor Insertion, High Pull Out Force: Provides Added Security For Much Greater Mechanical And Electrical Properties, Tapered End: No, Oil Stop: No, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (4), Color Code: Brown, Die Index: 20 Or 229, Conductor Type: Commercial Stranded Copper, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD7-34R Tool, W34VT Die, (4), Y35, Y39, Y750 Tool, U34RT Die, (4), Y46 Tool, U34RT Die With PUADP-1 Adapter, (4), Wire Strip Length: 2-5/16 IN

Product details

General

Application
Wire Splice
Color Code
Brown
Connector Type
LONG BARREL
Die Index
20
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YS, Long Barrel
UPC
781810508503
UPC 12 Digit
7818105085033

Dimensions

Dimension - B Length inch
2.20 in
Dimension - L Length Overall mm
125 mm
Dimension - Length Overall inch
4.91 in
Dimension - Strip Length inch
2-1/4

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
500 kcmil
Conductor - Copper Str Size Range
500 kcmil
Conductor - Material
COPPER
Conductor Size
500 KCMIL
Conductor Type
CODE
Wire Size
500 kcmil

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
6
Minimum Pack Quantity
1

Resources and downloads