text.skipToContent text.skipToNavigation

YSCM80

by Burndy 

Catalog ID: YSCM80

Cu Color-Coded Uninsul Parallel Splice, Bvl Entry, 67980-80020 cmil, 0.62" L, Green, 11 Index.

Features: Type YSCM HYLINK Seamless Parallel Splice Connectors Permit Stranded Wires To Be Laid Parallel Inside The Connector And Spliced Together With BURNDY Compression Tools, Each YSCM Connector Accommodates A Wide Range Of Conductors And Is Color-Coded To Ensure Proper Tool And Die Match, YSCM Connectors Are UL486A Listed For Applications Up To 600 V And CSA Listed, Tools, Die Set Catalog Number, And (number Of Crimps): OUR840, Y500CTHS, PAT60018V Tool, X1CRT, W1CRT Die, Y35, Y750, PAT750 Tool, U1CRT-1 Die, Die Index: 11 Element A, Color Code: Green, Wire Strip Length: 3/4 IN

Product Details

General

Application Type YSCM HYLINK seamless parallel splice connectors permit stranded wires to be laid parallel inside the connector and spliced together with BURNDY compression tools
Color Code Green
Connector Type Splice
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLINK
Trade Name HYLINK™
Type YSCM
UPC 781810358535
UPC 12 Digit 7818103585355

Dimensions

Dimension - L Length Overall mm 16 mm
Dimension - Length Overall inch 0.62 in
Dimension - Outside Diameter inch 0.52 in
Dimension - Strip Length inch 3/4

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Size 2 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus Yes
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings