text.skipToContent text.skipToNavigation

YSM31L78

by Burndy 

Catalog ID: YSM31L78

Cu Tubing Parallel Splice, 350 kcmil, 0.82" L, Chamfered bbl, Tin Plated.

Features: Cu Tubing Parallel Splice, 350 kcmil, 0.82 IN L, Chamfered bbl, Tin Plated

Product Details

General

Application Splicing
Connector Type Splice
Feature - Barrel Style Chamfered
Material Copper
Plated Y
Plating Type Tin
Sub Brand SPLICE CONNECTOR
Trade Name HYLINK™
Type Splice
UPC 781810375716
UPC 12 Digit 7818103757166

Dimensions

Dimension - B Length inch 0.68 in
Dimension - Inside Diameter inch 0.68 in
Dimension - Length Overall inch 0.82 in
Dimension - Outside Diameter inch 0.88 in

Conductor Related

Conductor - Copper Str Compact Size 350 kcmil
Conductor - Copper Str Compact Size Range 350 kcmil
Conductor - Copper Str Size 350 kcmil
Conductor - Copper Str Size Range 350 kcmil
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings