text.skipToContent text.skipToNavigation

YSM34L112

by Burndy 

Catalog ID: YSM34L112

Cu Tubing Parallel Splice, 500 kcmil, 1.17" L, Chamfered bbl, Tin Plated.

Features: Cu Tubing Parallel Splice, 500 kcmil, 1.17 IN L, Chamfered bbl, Tin Plated

Product Details

General

Application Splicing
Connector Type Splice
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Material Copper
Plated Y
Plating Type Tin
Sub Brand SPLICE CONNECTOR
Trade Name HYLINK™
Type Splice
UPC 781810371121
UPC 12 Digit 7818103711211

Dimensions

Dimension - B Length inch 0.82 in
Dimension - Inside Diameter inch 0.82 in
Dimension - Length Overall inch 1.17 in
Dimension - Outside Diameter inch 1.06 in

Conductor Related

Conductor - Copper Str Compact Size 500 kcmil
Conductor - Copper Str Compact Size Range 500 kcmil
Conductor - Copper Str Size 500 kcmil
Conductor - Copper Str Size Range 500 kcmil
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings