text.skipToContent text.skipToNavigation

YSM4C

by Burndy 

Catalog ID: YSM4C

Copper Compression Parallel Splice, 26813-42613 Circular Mil, 0.5" Splice Length, Short Barrel, Tin Plated.

Features: HYLINK Type YSM Seamless Parallel Splice Connector Permits Wires To Be Laid Parallel Inside The Connector And Spliced Together With BURNDYs Compression HYTOOL, Each YSM Connector Accommodates A Wide Combination Of Round, Square, And Rectangular Copper Conductors That Have A Total Combined Circular Mil Area, The Conductors To Be Spliced Must Physically Fit Within Title Splice Without Being Forced, Wire Strip Length: 9/16 IN, Tools, Die Nest Catalog Number, Die Indentor Catalog Number: HYPRESS: Y35BH, Y39BH Tool, UV4L Die Nest, Y29PQ Die Indentor, Y35P Indentor Adapter, Installation Tool: Ratchet: MR4CQ, Y1MRTC Tool, Mechanical, HYTOOL: MY29-11 Or MY28 Tool, (1)

Product Details

General

Application HYLINK Type YSM seamless parallel splice connector permits wires to be laid parallel inside the connector and spliced together with the BURNDY family of HYTOOL installation tooling
Color Code Gray
Connector Type Splice
Die Index 8
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Material Copper
Plated Y
Plating Type Tin
Sub Brand HYLINK
Temperature Rating 90
Trade Name HYLINK™
Type YSM
UPC 781810805770
UPC 12 Digit 7818108057700

Dimensions

Dimension - Length Overall inch 0.50 in
Dimension - Outside Diameter inch 0.38 in
Dimension - Strip Length inch 9/16

Conductor Related

Conductor - Copper Solid Size 12 AWG;11 AWG;10 AWG
Conductor - Copper Solid Size Range 12 AWG-10 AWG
Conductor - Copper Str Size 12 AWG;10 AWG
Conductor - Copper Str Size Range 12 AWG-10 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Resources/Downloads

Sales Drawings