text.skipToContent text.skipToNavigation

YSM8C

by Burndy 

Catalog ID: YSM8C

Copper Compression Parallel Splice, 6088-16864 Circular Mil, 0.41" Splice Length, Short Barrel, Tin Plated.

Features: HYLINK Type YSM Seamless Parallel Splice Connector Permits Wires To Be Laid Parallel Inside The Connector And Spliced Together With BURNDYs Compression HYTOOL, Each YSM Connector Accommodates A Wide Combination Of Round, Square, And Rectangular Copper Conductors That Have A Total Combined Circular Mil Area, The Conductors To Be Spliced Must Physically Fit Within Title Splice Without Being Forced, Wire Strip Length: 1/2 IN, Installation Tool: Ratchet: MR4CQ, Y1MRTC Tool, Mechanical, HYTOOL: MY29-11 or MY28 Tool, (1), Tools, Die Nest Catalog Number, Die Indentor Catalog Number: HYPRESS: Y35BH, Y39BH Tool, UV8L-1 Die Nest, Y35P Indentor Adapter

Product Details

General

Application HYLINK Type YSM seamless parallel splice connector permits wires to be laid parallel inside the connector and spliced together with the BURNDY family of HYTOOL installation tooling
Connector Type Splice
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Material Copper
Plated Y
Plating Type Tin
Sub Brand HYLINK
Temperature Rating 90
Trade Name HYLINK™
Type YSM
UPC 781810805794
UPC 12 Digit 7818108057944

Dimensions

Dimension - Length Overall inch 0.41 in
Dimension - Outside Diameter inch 0.27 in
Dimension - Strip Length inch 1/2

Conductor Related

Conductor - Copper Str Size 12 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Str Size Range 12 AWG-8 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Resources/Downloads

Sales Drawings