text.skipToContent text.skipToNavigation

RK142ABOX100

by Burndy 

Catalog ID: RK142ABOX100

Closed Insulated end Splice

Product Details

General

Connector Type Splice
Insulation Y
Insulation Type Nylon
Material Copper
Plated N
Plating Type Unplated
UPC 781810029473
UPC 12 Digit 7818100294733

Dimensions

Dimension - B Length fraction 11/25 in
Dimension - B Length inch 0.44 in
Dimension - Length Overall inch 0.72 in
Dimension - Pad Width inch 0.38 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Solid Size 20 ;18 AWG;17 AWG;16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range 20 -14 AWG
Conductor - Copper Str Size 20 AWG;18 AWG;16 AWG;14 AWG
Conductor - Copper Str Size Range 20 AWG-14 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads