text.skipToContent text.skipToNavigation

Y262CR

by Burndy 

Catalog ID: Y262CR

Cu Comp Reducer Adapter Sleev Code Cond, 2/0-2 Str, 600 V-35 kV, 1.50 " L, Tin Plated, For Cu.

Product Details

General

Connector Type Reducer
Feature - Barrel Type Long
Material Copper
Plated Y
Plating Type Tin Plated
Temperature Rating 194
UPC 781810030905
UPC 12 Digit 7818100309055

Dimensions

Dimension - B Length fraction 1-3/8 in
Dimension - B Length inch 1.50 in
Dimension - Outside Diameter inch 0.43 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Run 2/0 AWG
Conductor - Copper Str Run Range 2/0 AWG
Conductor - Copper Str Tap 2 AWG
Conductor - Copper Str Tap Range 2 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100
Minimum Pack Quantity 50

Resources/Downloads