text.skipToContent text.skipToNavigation

Y2826R

by Burndy 

Catalog ID: Y2826R

Cu Reducer Adapter Sleeves, 4/0 STR-2/0 STR, 600V-35kV, Tin Plated, Compression.

Features: Wide Range Of Conductors Are Accommodated, Lowers Inventory Requirements And Affords Maximum Versatility, Same Die Set For All Legs Of The Connection, Permits The Same Tool And Die Combination Normally Used On The Compression Barrel, Length Fits The Long Barrel Connector Design (YS, YA), Can Be Used On All Long Barrel Connectors, Field Cut To Fit Shorter Length Compression Barrels (YS-L, YA-L), Manufactured From High Conductivity Electrolytic Copper And Electro-Tin Plated, Provides Maximum Conductivity Low Resistance And Ductility For An Excellent Combination Of Electrical And Crimp Forming Properties, And Provides Long Lasting Corrosion Resistance

Product Details

General

Application For Copper Conductors
Connector Type Reducer
EU RoHS Indicator Yes
Feature - Barrel Type Long
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Sub Brand REDUCER/ADAPTER
Temperature Rating 194
Type Y-R, Compression
UPC 781810001028
UPC 12 Digit 7818100010288

Dimensions

Dimension - B Length inch 1.75 in
Dimension - L Length Overall mm 44 mm
Dimension - Length Overall inch 1.75 in
Dimension - Outside Diameter inch 0.534 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Run 4/0 AWG
Conductor - Copper Str Run Range 4/0 AWG
Conductor - Copper Str Tap 2/0 AWG
Conductor - Copper Str Tap Range 2/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings