text.skipToContent text.skipToNavigation

Y2C6CR

by Burndy 

Catalog ID: Y2C6CR

Copper Compression Reducing Adapter, 2 STR - 6 STR AWG, 1.25" Long, Tin Plated.

Product Details

General

Connector Type Reducer
Feature - Barrel Type Long
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
UPC 781810098554
UPC 12 Digit 7818100985544

Dimensions

Dimension - B Length fraction 1-1/4 in
Dimension - B Length inch 1.25 in
Dimension - Inside Diameter inch 0.2 in
Dimension - Outside Diameter inch 0.293 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Run 2 AWG
Conductor - Copper Str Run Range 250 kcmil
Conductor - Copper Str Tap 6 AWG
Conductor - Copper Str Tap Range 4 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings