text.skipToContent text.skipToNavigation

Y3028R

by Burndy 

Catalog ID: Y3028R

Copper Compression Reducing Adapter, 300 kcmil - 4/0 STR AWG, 2.0" Long, Tin Plated.

Product Details

General

Connector Type Reducer
Feature - Barrel Type Long
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
UPC 781810085172
UPC 12 Digit 7818100851722

Dimensions

Dimension - B Length inch 2.00 in
Dimension - L Length Overall mm 51 mm
Dimension - Length Overall inch 2.00 in
Dimension - Outside Diameter inch 0.637 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Run 300 kcmil
Conductor - Copper Str Run Range 300 kcmil
Conductor - Copper Str Tap 4/0 AWG
Conductor - Copper Str Tap Range 4/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings