text.skipToContent text.skipToNavigation

AMS4/0RK

by Burndy 

Catalog ID: AMS4/0RK

Splice/Reducer, AMS,Wire range:4/0-6 AWG.

Features: All Splicer/Reducers Are Dual Rated For Use With Aluminum And Copper Conductors And Are Constructed From High Strength, Tin Plated Aluminum, PENTROX Oxide Inhibiting Joint Compounds Are Recommended For All Aluminum Applications, All Connectors Are Tin-Plated: Provide Low Contact Resistance And Prevents Galvanic Corrosion, Connectors Feature Rounded Bottoms: Facilitates Taping, Solid Center Barrier: Prevents Contact Of Dissimilar Metals, Large Screw Diameters: Ensures Greater Surface Contact With Wires For Maximum Pullout Force, Large Cable Ranges: Each Splice Is Also An Effective Reducing Connector, Installation Torque: 275 IN-LB, Package: Clamshell, Number Of Screws: 2, Screw Diameter: 9/16 IN, Conductor Type: Copper, Aluminium, Hex Size: 5/16 IN

Product Details

General

Application For Use With Copper And Aluminum Conductors
Connector Type Aluminum Splice/Reducer
Hex Size 5/16
Installation Torque Recommended in-lb 275 LBS/in
Insulation Y
Material Aluminum
Material - Hardware Aluminum
Physical Attribute - Number of Screws 2
Physical Attribute - Screw Type Slot
Plated N
Plating Type Unplated
Sub Brand SPLICER/REDUCER
Temperature Rating 194
Type AMS, Dual Rated
UPC 781810418550
UPC 12 Digit 7818104185500

Dimensions

Dimension - H1 Height inch 1.09 in
Dimension - Height inch 1.09 in
Dimension - L Length Overall mm 58.7 mm
Dimension - Length Overall inch 2.31 in
Dimension - Width inch 1 in
Dimension - Width mm 25.4 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - AL Str Size Range 6 AWG-4/0 AWG
Conductor - Copper Str Size 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range 6 AWG-4/0 AWG
Conductor Range #4/0 AWG to #6 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - UL Listed Direct Burial No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 10
Number of Pieces in Package 2

Resources/Downloads

Customer Notices

Sales Drawings