text.skipToContent text.skipToNavigation

CKS2/0

By Burndy 

Catalog ID: CKS2/0

By Burndy
Catalog ID:  CKS2/0
KS26 SERVIT® and SC2/0 Cover packaged together.
Add to List

More Options

Where to Buy

Product Details

General

Connector Type Split Bolt
Material Copper
Plated N
Plating Type Unplated
Trade Name SERVIT®
UPC 781810311691
UPC 12 Digit 7818103116911

Conductor Related

Conductor Type
  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications and Compliance

Certification - UL Listed Direct Burial Yes
Industry Standard(s)
  • UL 486A
  • UL486B
Standards - Industry Standards Met
  • UL 486A
  • UL486B
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 25

Resources and Downloads

Customer Notices